Material: Steel 11SMnPb37.

Max. Operating Angle 35°.
Temperature range: -70°C to +160°C.

The ball joints RW are simple, sliding-contact bearing elements and can only be used at low speeds. The respective maximum speeds depend on operating angle and load, but should possibly not exceed 500 rpm. The maximum torque values listed in the table are limits, which must also never be exceeded. They may only be used to their full extend with intermittent operation or at low speed and small operating angle. Can be used from -70° to +160°C.

The following limit applies:
The product of speed (rpm) x working angle (degrees) must not exceed the reference number 500. This means, e.g., for a working angle of 10 degrees a max. speed of 50 rpm. If however the maximum torque is not used to the limit, speed and working angle can be larger. At 0.5 x max. torque applies: speed x working angle, smaller or equal 4.000. In case of doubt choose larger joint.

Service:

Catalog page

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityTorque max.
[Nm]
B-H7
[mm]
D
[mm]
l1 ±1
[mm]
l3
[mm]
l2
[mm]
Weight
[kg]
63131300
66133517,5100,03
63131600
88164020,0100,05
63131800
119184824,0120,07
63132000
2010205025,0130,09
63132400
3012246030,0140,14
63132800
5014287035,0170,24
63133200
6016328040,0190,36
63133600
12018369045,0220,52
63134000
160204010050,0240,71
63134500
200224511055,0261,10
63135000
290255012562,5301,30
63135500
440305513567,5351,70
63136000
520356016582,5422,20
63136500
700406519095,0463,00
63137000
8204570210105,0524,30


go to Group