Material: Steel.

Max. Operating Angle 90.
These low-price, single universal joints are especially suited for manual operation at low torques. As the contact surfaces are not hardened/ground, they can be only used at high speeds for short intervals.

*only for short intervals

Service:

Catalog page

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityBH7
[mm]
D1
[mm]
I3
[mm]
I4
[mm]
I5
[mm]
zul. Drehmomente* bei 100 min­¹
[Nm]
200 rpm300 rpm400 rpm500 rpm700 rpm800 rpmWeight
[kg]
63071300
6136323135,95,44,84,33,9--0,07
63071600
816672710118,17,26,35,44,74,20,07
63072000
1020742910221513119,996,30,08
63072200
12227429114022191412108,10,13
63072500
1425853313634036292723200,19
63072900
16291003519797664494538300,31
63073200
1832112392014410890615248-0,44
63074000
20401284619216153108817264-0,82
63074100
224014546252701801359983--0,94
63075000
25501635924350225160126103--1,56
63075800
30581826630380295180135115--2,43


go to Group