Material: Aluminium. Inserts special elastomere with hardness shore 64D.

- Zero backlash, insertable elastic connection shaft.
- Vibration damping, ideal for connection of gear box shafts.
- Good elimination of shaft displacement.
- With removable half shell clamps, ready-to-install for rapid mounting without removal other units.

Oher types (one side stiff, or both sides stiff) or stainless steel on request.

Temperature range: 0°C to +70°C (-20°C to +100°C at reduced load).

Length: The length can be choosen stepless in a wide range.
Boreholes: The boreholes can be choosen in a wide range.
Delivery time: Normally only 7 working days.
Ordering details: The product no. will be created individually for
each customized shaft:

Attention: The prices shown in the table are only for customers with invoice adress in Germany. Other countries: Please ask your distributor.

* For dimsioning you have also to regard the maximum torque rates of the insert and the clamp hubs. See PDF-catalog page.
** Standard boerholes for choose: See PDF-catalog page. Special boreholes on request.

Service:

Catalog page

Zusatzinformationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityType, SizeBasic Price
[€]
Additional Price
[€ per meter]
Torque TK Nominal *
[Nm]
Length A for choose
[mm]
Boreholes for choose **
[mm]
DH
[mm]
DR
[mm]
l
[mm]
LW
[mm]
s
[mm]
Weight of couplings
[kg]
Weight of tube
[kg/meter]
Spare Part Insert
[Prod. No.]
Spare Part Insert Price
[€]
W1-XXXX-XX/XX-XXXX
W 173,2843,491299 - 30009 - 163230,0034151,50,140,58W1000644,00
W2-XXXX-XX/XX-XXXX
W 284,0140,5317133 - 300011 - 224240,0046171,50,360,76W2000644,96
W3-XXXX-XX/XX-XXXX
W 3111,7061,3560177 - 450011 - 325660,00633020,940,97W3000645,60
W4-XXXX-XX/XX-XXXX
W 4174,1961,35160205 - 450012 - 326700,00733521,420,97W4000646,88
W5-XXXX-XX/XX-XXXX
W 5325,6592,65325249 - 600016 - 458280,00844022,982,00W5000648,32
W6-XXXX-XX/XX-XXXX
W 6418,12128,24530283 - 600025 - 55102100,00975024,622,47W6000649,76

go to Group