Material: mineral-oil resistant material based
on nitrile rubber, with a hardness of about 45 Shore A.

Single-fold bellows are used to protect ball and universal joints.
The shaft lengths L1 and L2 are estimated dimensions.
To securely fix the bellows on the joints, the connections should also
be supplied with hose fittings.

Service:

Catalog page



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityInn-Ø D
[mm]
L
[mm]
d2
[mm]
L1
[mm]
L2
[mm]
Weight
[g]
63051600
1632169345
63051800
18381811406
63052000
20562014508
63052200
22402213487
63052500
256625227412
63052600
264526155610
63052800
28652820709
63052900
295029176012
63053200
326032196815
63053300
327532238018
63053600
368236269022
63054000
4275402910024
63054500
4790453111031
63055000
5295503612540
63055500
5895554512048
63057000
7096705614067

go to Group