The inner ring is fastened on the shaft with 2 screws.
In addition to the sheet-steel-reinforced rubber seals there is a rotating
thrower ring of metal mounted to the inner ring. At normal operating conditions,
the lubrication of the bearings will last the entire service life.
The outer ring is secured against turning along with a fixture in the
cast-iron housing.
The load ratings shown in the table are for radial load.

Service:

Catalog page

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityBore
[mm]
a
[mm]
b
[mm]
e
[mm]
i
[mm]
g
[mm]
l
[mm]
s
[mm]
Z uc
[mm]
n uc
[mm]
Bearing Load Rating dyn. C
[kp]
Bearing Load Rating stat. Co
[kp]
Weight
[kg]
62611200
121136090,0151125,51233,312,710106300,48
62611500
151136090,0151125,51233,312,710106300,48
62611700
171136090,0151125,51233,312,710106300,48
62612000
201136090,0151125,51233,312,710106300,45
62612500
251306899,0161327,01635,714,311007100,60
62613000
3014880117,0181331,01640,215,9154010200,90
62613500
3516190130,0191434,01644,417,5203014001,20
62614000
40175100144,0211436,01651,219,0230016001,60
62614500
45188108148,5221538,01952,219,0257018101,90
62615000
50197115157,0221540,01954,619,0276020102,20


go to Group