Material: Grey Cast Iron.
With thread for compression lubricators (type Stauffer).

Bore Tolerance: ISO D7.

Service:

Catalog page



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityd1
[mm]
h1
[mm]
h2 max.
[mm]
b1
[mm]
d3
[mm]
a
[mm]
b2
[mm]
c
[mm]
m
[mm]
d6
[mm]
d7
[mm]
d4
[mm]
Weight
[kg]
62022000
203056504511035187512M 10R 1/4"1,3
62022500
2540756060140402510015M 12R 1/4"2,0
62023000
3040756060140402510015M 12R 1/4"2,0
62023500
3550956080160452512015M 12R 1/4"3,0
62024000
4050956080160452512015M 12R 1/4"3,0
62024500
45601107090190503014019M 16R 1/4"4,2
62025000
50601107090190503014019M 16R 1/4"4,2
62026000
607012580100220553516024M 20R 1/4"5,5
62027000
708014590120240603518024M 20R 1/4"8,3
62028000
8090165100140270704521028M 24R 1/4"11,6


go to Group