Material: Housing made from extruded aluminium with four open linear bearings of the ISO Series 3 with self-aligning capability that accommodates tilting and double-lip seals.

Lubricated ready-to-install. Recommended shaft tolerance h6.
Spare linear bearing (that accommodates tilting) on request.

* when mounting from the bottom side choose the next smaller screw size.

Service:

Catalog page



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityFw
[mm]
Da
[mm]
H ±0,01
[mm]
H1
[mm]
L
[mm]
L1
[mm]
Load Rating dyn. C
[N]
Load Rating stat. Co
[N]
Weight
[g]
64691201
12221830854228503250426
64691601
162622351005434503450698
64692001
2032254213072520055001420
64692501
2540305116088765081502572
64693001
304735601809612200129003890
64694001
4062457723012220800208007800
64695001
50755593280152300002800013960


go to Group