Material: Extruded aluminium.
Clamp screw DIN 912, steel, strength 8.8, zinc-plated.

Universal use shaft blocks,
e.g. for connection of guide shafts.

Service:

Catalog page



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityda
[mm]
A
[mm]
H+/-0,02
[mm]
H2
[mm]
H4
[mm]
J
[mm]
L
[mm]
L1 +/-0,05
[mm]
L2
[mm]
N1
[mm]
Klemmschraube
[DIN 912]
sw
[mm]
Gewicht
[g]
64640608
8142032,86324221185,5M4324
64640610
10142032,86324221185,5M4324
64640612
12142337,56324221205,5M4330
64640616
161627448384824255,5M4340
64640620
2020315110456030306,6M5470
64640625
2524356012567035386,6M65130
64640630
3028427012648442449M65180
64640640
403660961590114576011M86420
64640650
50407012018100126637414M1210750


go to Group