Material: Extruded aluminium.

Matching linear-bearing units of ISO Series 3.
Shaft blocks are practical and robust machine elements, that provide a simple way of attaching the guiding shaft of the linear bearings on the respective machine parts. They allow true to size and, most important, cost efficient constructions.

* when mounting from the bottom side choose the next smaller screw size.

Service:

Catalog page



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityda
[mm]
A
[mm]
H±0,01
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
J
[mm]
L
[mm]
N1
[mm]
N*
[mm]
Weight
[g]
64641201
1220206351316,530435,3M660
64641601
162425742182138536,6M8110
64642001
2030307,550222542608,4M10170
64642501
2538358,5612630567810,5M12340
64643001
3040409,5702634648710,5M12460
64644001
404850119034448210813,5M16900
64645001
50586011105434910013217,5M201450

go to Group