Material: Extruded aluminium.

Matching linear-bearing units of ISO Series 1.
Shaft blocks are practical and robust machine elements, that provide a simple way of attaching the guiding shaft of the linear bearings on the respective machine parts. They allow true to size and, most important, cost efficient constructions.

* when mounting from above choose the next smaller screw size.

Service:

Catalog page



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityda
[mm]
A
[mm]
H1 ±0,1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
J
[mm]
L
[mm]
N1
[mm]
N *
[mm]
Weight
[g]
64641212
121819331316,527405,3M 650
64641616
162022381318,032455,3M 670
64642020
202425451821,039536,6M 8110
64642525
252831542225,044628,4M 10170
64643030
303034602229,049678,4M 10220
64644040
404042762637,0668710,5M 12470
64645050
505050923444,08010313,5M 16820

go to Group