Material: Extruded aluminium.

Matching quadro linear-bearing units KGQ-3 of the ISO Series 3.
Shaft blocks are practical and robust machine elements, that provide a simple way of attaching the guiding shaft of the linear bearings on the respective machine parts. They allow true to size and, most important, cost efficient constructions.

*For cylindrical screws with Allen screw according to DIN 912 or ISO 4762.

Service:

Catalog page



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityda
[mm]
A
[mm]
H
[mm]
H1
[mm]
H2
[mm]
J
[mm]
L
[mm]
L1
[mm]
N*
[mm]
Weight
[g]
64641202
1214183223,57085426,690
64641602
1618203726,582100549140
64642002
2020254632,51081307211250
64642502
25253056401321608813,5470
64643002
30253564481501809613,5620
64644002
403044805919023012217,51150
64645002
503053967524028015217,51700

go to Group