Catalog-Navigation

Material:
Outer part: Alloyed steel, forged, quenched and tempered. Bearing race hardened, ground and lapped. Surface zinc-plated and chromatised. Inner ring: Roller bearing steel, hardened, ground and polished.
Lubrication:
Calcium-complex-grease (-20°C bis +120°C).

Short version. Available only with internal thread.

Thread either right-handed or left-handed.

  • Heavy-duty rod ends with roller bearing.
  • very light running (basically without friction).
  • Long-term lubricated and sealed with cover plates.

Service:

Catalog page



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityThreadd1 H7
[mm]
d2
[mm]
Gewindegröße d3
[mm]
Gewindesteigung
[mm]
d6
[mm]
b1 h12
[mm]
b3
[mm]
h
[mm]
l
[mm]
l3
[mm]
Tipping Angle Alpha
[°]
Load Rating dyn. C
[N]
Load Rating stat. Co
[N]
Calc. Factor YCalc. Factor YoSpeed n max.
[rpm]
Weight
[g]
63441000
rechts1015M81,253013,09381714,57,026059851,901,81122563
63441500
rechts1519M121,754016,5125124207,0500018902,302,411025143
63442000
rechts2022M162,004820,5156532226,5610529552,342,45850223
63446000
links1015M81,253013,09381714,57,026059851,901,81122563
63446500
links1519M121,754016,5125124207,0500018902,302,411025143
63447000
links2022M162,004820,5156532226,5610529552,342,45850223


go to Group