Material: PVC/EPDM, black.

Combination of edge trim and sealing made from EPDM-foam rubber.

Double function:
1. Easy covering of construction-conditioned sharp edges.
2. The sealing effect.The foam rubber hollow section is highly flexible and can seal doors and lids.

Mounting: The substructure of the edge trim contains a metal construction. This means they have a strong hold even if there are radii or bent parts.
Edge trims are mounted on the edges to be covered by hand or with a plastic mallet. Glues or special mounting parts are not required.
Minimum Bending Radii: Please see measures a - d in drawing and table.

Service:

Catalog page



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityClamping Range
[mm]
ColourMax. Length
[m]
a
[mm]
b
[mm]
c
[mm]
d
[mm]
Weight
[g/m]
68714000
1,0 - 4,0schwarz10070801515175


go to Group