Materials Housing: Aluminium, polished . Reflector: Thermoplast.
Sight glass: ESG-glass. Seals: Synthetic rubber FPM (vitone), nature coloured.

Temperature resistant up to 180°C.

Service:

Catalog page



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityTyped1
[mm]
Gewinde d2 d3
[mm]
l1
[mm]
l2
[mm]
s
[mm]
Weight
[g]
68182100
zöllig11G 3/8 "228,07,5209
68182200
metrisch11M16 x 1,5228,07,5208
68182300
zöllig14G 1/2"268,57,52311
68182400
metrisch14M20 x 1,5268,57,52310
68182500
zöllig18G 3/4"329,08,03018
68182600
metrisch18M26 x 1,5329,08,03018
68182700
zöllig24G 1"4011,08,53626
68182800
metrisch24M33 x 1,54011,08,53626
68182900
zöllig32G1 1/4"5012,09,04642
68183000
metrisch32M40 x 1,55012,09,04639


go to Group