Catalog-Navigation
-
DIN-Standardized Parts
-
Gear Boxes and Geared Motors
-
Spindles, Spline Shafts and Nuts
-
Knobs, Handwheels, Handles, Operating Elements
-
Bevel Gears, Worm Wheels, Worms
-
V-Belts, Pulleys, Accessories
-
Sprockets, Chains, Accessories
-
Clamp Collars, Shaft Collars (Adjusting Rings)
-
Couplings, Friction Clutches, Safety Couplings
-
Standardized Parts and Miscellaneous
-
Linear Motion, Linear Bearings, Precision Rail Guides
-
Metal-Rubber-Buffers, Dampers
-
Maintenance and Repair Sprays, Loctits Products
-
Pneumatic Elements
-
Ball Bearings, Block Bearings, Bushes, Drill Bushes
-
Clamping Sets, Clamping Bushes, Taper Bushes
-
Accuride - Telescopic Slides
-
Universal Joints
-
Spur Gears, Toothed Racks, Internal Gears, Ratchet Wheels
|
Material: Up to a Teeth Number of 72 phosphated steel, from a Teeth Number of 80 phosphated grey cast iron GG20.
The functionability of a belt drive is largely influenced by the quality of the used pulley. HTD pulleys are precision components, manufactured pitch-true with special cutters. This leads to a precise meshing of teeth.
|
ArticleID
|
|
Quantity
|
| No. of Teeth | Type | Belt Width [mm] | Outer Ø Toothed Wheel [mm] | Outer Ø Flanged Wheel [mm] | do [mm] | ND [mm] | b [mm] | L [mm] | I [mm] | Pilot Bore B [mm] | Pilot Bore B max. [mm] | Weight [g] |
|
17441100
|
|
|
| 22 | 1F | 50 | 54,65 | 60 | 56,02 | 43 | 60 | 70 | - | 12 | 25 | 1100 |
|
17441200
|
|
|
| 24 | 1F | 50 | 59,75 | 66 | 61,12 | 45 | 60 | 70 | - | 12 | 28 | 1300 |
|
17441300
|
|
|
| 26 | 1F | 50 | 64,85 | 71 | 66,21 | 50 | 60 | 70 | - | 12 | 30 | 1600 |
|
17441400
|
|
|
| 28 | 1F | 50 | 70,08 | 75 | 71,3 | 50 | 60 | 70 | - | 14 | 30 | 1700 |
|
17441500
|
|
|
| 30 | 1F | 50 | 75,13 | 83 | 76,39 | 55 | 60 | 70 | - | 14 | 32 | 2000 |
|
17441600
|
|
|
| 32 | 1F | 50 | 80,16 | 87 | 81,49 | 60 | 60 | 70 | - | 14 | 35 | 2350 |
|
17441700
|
|
|
| 34 | 1F | 50 | 85,22 | 91 | 86,58 | 66 | 60 | 70 | - | 14 | 42 | 2800 |
|
17441800
|
|
|
| 36 | 1F | 50 | 90,3 | 98,5 | 91,67 | 70 | 60 | 70 | - | 14 | 42 | 3150 |
|
17441900
|
|
|
| 38 | 1F | 50 | 95,39 | 103 | 96,77 | 75 | 60 | 70 | - | 14 | 45 | 3300 |
|
17442000
|
|
|
| 40 | 1F | 50 | 100,49 | 106 | 101,86 | 75 | 60 | 70 | - | 14 | 45 | 3600 |
|
17442200
|
|
|
| 44 | 1F | 50 | 110,67 | 119 | 112,05 | 75 | 60 | 70 | - | 14 | 45 | 4400 |
|
17442400
|
|
|
| 48 | 1F | 50 | 120,86 | 127 | 122,23 | 75 | 60 | 70 | - | 14 | 45 | 5000 |
|
17442800
|
|
|
| 56 | 2F | 50 | 141,23 | 148 | 142,6 | 80 | 60 | 60 | 116 | 18 | 50 | 5680 |
|
17443200
|
|
|
| 64 | 2F | 50 | 161,6 | 168 | 162,97 | 80 | 60 | 60 | 137 | 18 | 50 | 6930 |
|
17443600
|
|
|
| 72 | 2F | 50 | 181,97 | 192 | 183,35 | 80 | 60 | 60 | 158 | 18 | 55 | 7950 |
|