Catalog-Navigation
-
DIN-Standardized Parts
-
Gear Boxes and Geared Motors
-
Spindles, Spline Shafts and Nuts
-
Knobs, Handwheels, Handles, Operating Elements
-
Bevel Gears, Worm Wheels, Worms
-
V-Belts, Pulleys, Accessories
-
Sprockets, Chains, Accessories
-
Clamp Collars, Shaft Collars (Adjusting Rings)
-
Couplings, Friction Clutches, Safety Couplings
-
Standardized Parts and Miscellaneous
-
Linear Motion, Linear Bearings, Precision Rail Guides
-
Metal-Rubber-Buffers, Dampers
-
Maintenance and Repair Sprays, Loctits Products
-
Pneumatic Elements
-
Ball Bearings, Block Bearings, Bushes, Drill Bushes
-
Clamping Sets, Clamping Bushes, Taper Bushes
-
Accuride - Telescopic Slides
-
Universal Joints
-
Spur Gears, Toothed Racks, Internal Gears, Ratchet Wheels
|
Material: Neoprene with glas-fibre tensile member. Contact surface lined with nylon reinforcement. HTD (High Torque Drive) timing belt with semi-circular teeth profile for a more constant progress of stress in the tooth profile, for the transmisssion of high loads.
Service: Keine CAD-Daten verfügbar Berechnungstools Zusätzliche Informationen Katalogseite
Die angebotenen CAD-Daten, Abbildungen und technischen Zeichnungen werden mit größtmöglicher Sorgfalt erstellt. Dennoch kann keine Gewährleistung für die Fehlerfreiheit und Genauigkeit dieser Daten übernommen werden.
|
ArticleID
|
|
Quantity
|
| Effective Length [mm] | No. of Teeth | Belt Width [mm] | Weight [kg/m] |
|
17550500
|
|
|
| 480 | 60 | 50 | 0,32 |
|
17550700
|
|
|
| 560 | 70 | 50 | 0,32 |
|
17550900
|
|
|
| 600 | 75 | 50 | 0,32 |
|
17551100
|
|
|
| 640 | 80 | 50 | 0,32 |
|
17551200
|
|
|
| 656 | 82 | 50 | 0,32 |
|
17551400
|
|
|
| 720 | 90 | 50 | 0,32 |
|
17551700
|
|
|
| 800 | 100 | 50 | 0,32 |
|
17551900
|
|
|
| 880 | 110 | 50 | 0,32 |
|
17552100
|
|
|
| 960 | 120 | 50 | 0,32 |
|
17552400
|
|
|
| 1040 | 130 | 50 | 0,32 |
|
17552600
|
|
|
| 1120 | 140 | 50 | 0,32 |
|
17552800
|
|
|
| 1200 | 150 | 50 | 0,32 |
|
17553000
|
|
|
| 1280 | 160 | 50 | 0,32 |
|
17553200
|
|
|
| 1360 | 170 | 50 | 0,32 |
|
17553400
|
|
|
| 1440 | 180 | 50 | 0,32 |
|
17553700
|
|
|
| 1600 | 200 | 50 | 0,32 |
|
17554000
|
|
|
| 1760 | 220 | 50 | 0,32 |
|
17554200
|
|
|
| 1800 | 225 | 50 | 0,32 |
|
17554400
|
|
|
| 2000 | 250 | 50 | 0,32 |
|
17554800
|
|
|
| 2400 | 300 | 50 | 0,32 |
|
17555200
|
|
|
| 2800 | 350 | 50 | 0,32 |
|