• Mädler
  • Products
  • Mädler-Tools
  • Contact
  • Imprint

Mainmenu

  • Products
  • Cart
  • My Shop
  • Search
  • Terms and Conditions

Search

 

 
Create user
Forgot your password?

Catalog-Navigation

  • DIN-Standardized Parts
  • Gear Boxes and Geared Motors
  • Spindles, Spline Shafts and Nuts
  • Knobs, Handwheels, Handles, Operating Elements
  • Bevel Gears, Worm Wheels, Worms
  • V-Belts, Pulleys, Accessories
  • Sprockets, Chains, Accessories
  • Clamp Collars, Shaft Collars (Adjusting Rings)
  • Couplings, Friction Clutches, Safety Couplings
  • Standardized Parts and Miscellaneous
  • Linear Motion, Linear Bearings, Precision Rail Guides
  • Metal-Rubber-Buffers, Dampers
  • Maintenance and Repair Sprays, Loctits Products
  • Pneumatic Elements
  • Block Bearings, Bushes, Drill Bushes
  • Clamping Sets, Clamping Bushes, Taper Bushes
  • Accuride - Telescopic Slides
  • Universal Joints
  • Spur Gears, Toothed Racks, Internal Gears, Ratchet Wheels
  • Timing Belts, Pulleys, Accessories

Accuride - Telescopic Slides

  • Information about Accuride Telescopic Slide selection
  • Slides 0201, width 9.5mm, to 49 kg, 3/4 extension
  • Slides 0204, width 9.5mm, to 59 kg, 3/4 extension
  • Slides 0301, width 19.1mm, to 70 kg, over-extension
  • Slides 0305, width 19.1mm, to 70 kg, over-extension
  • Slides DS 0330, width 19.1mm, to 65 kg, full extension, stainless
  • Slides 0522, width 26.5mm, to 180 kg, over-extension
  • Slides 2002, width 9.5mm, to 35 kg, extension in both directions
  • Slides 2026, width 9.5mm, to 49 kg, extension in both directions
  • Slides DS 2028, width 9.5mm, to 65 kg, 3/4 extension, stainless
  • Slides 2109, width 12.7mm*, with bracket mounts, 3/4 extension
  • Slides 2132, width 12.7mm, to 50 kg, 3/4 extension
  • Slides 2601, width 12.7mm, to 34 kg, full extension
  • Slides 2632, width 12.7mm, to 35 kg, full extension
  • Slides 2642, width 12.7mm, to 34 kg, full extension
  • Slides 2907, width 9.6mm, to 52 kg, over-extension
  • Slides 3301, width 12.7mm, to 68 kg, over-extension
  • Slides 3307, width 12.7mm, to 68 kg, over-extension
  • Slides 3308, width 12.7mm, to 67 kg, over-extension
  • Slides 3607, width 19.1mm, to 120 kg, full extension
  • Slides 3732, width 12.7mm, to 40 kg, full extension
  • Slides 3832, width 12.7mm, to 50 kg, full extension
  • Slides DH 3832, width 12.7mm, to 50 kg, full extension, corrosion proof
  • Slides 3832 DO, width 12.7mm, to 50 kg, full extension, hold-in, hold-out
  • Slides 3832 HDSC, width 12.7mm, to 50 kg, full extension, self-close
  • Slides 3832 HDTR, width 12.7mm, up to 45 kg, full extension, TOUCH RELEASE
  • Slides 3832 SC, width 12.7mm, to 50 kg, full extension, self-close
  • Slides 3832 TR, width 12.7mm, up to 45 kg, full extension, TOUCH RELEASE
  • Slides DA 4120, width 36mm, to 438 kg, partial 3/4 extension, aluminium
  • Slides 5321, width 19.1mm, to 180 kg, over-extension
  • Slides 5321 SC, width 19.1mm, to 120 kg, over-extension, self-close
  • Slides DA 5321, width 19.1mm, to 50 kg, over-extension
  • Slides DS 5321, width 19.1mm, to 180kg, over-extension, stainless
  • Slides DS 5322, width 20.7mm, to 120 kg, over-extension, stainless
  • Slides 5417, width 19.1mm, to 100 kg, over-extension
  • Slides 5517-50, width 17.5mm, to 55 kg, over-extension
  • Slides 9301, width 19.1mm, to 227 kg, full extension
  • Slides 9307, width 19.1mm, to 227 kg, full extension
  • Slides 9308, width 19.1mm, to 227 kg, full extension
  • Pairs of Clip-on Brackets Type 633 for slides 2109, 2132, 3732, 3832
  • Bracket Accessory Kits Type 634 for slides 9301, 9307, 9308