Material: Polyurethane, flexible and extremely rugged.
Fitting made from nickel-plated brass.
The hose retracts to its original shape: the coils will not loose their original shape even under most adverse operating conditions.
Data of fixed fitting on the supply side:- PTFE pre-coated thread
- PVC coating to protect hose
Data of the swivel connection on the side of the compressed-air tool:- Swivelling joint with ball bearing
- Easy swivelling, even under pressure, no overstressing of hose coil.
| Max. temperature: 70ºC. Operating pressure at 20°C: | Ø 5 x 8 : 9 bar |
| Ø 6.5 x 10 : 9 bar |
| Ø 8 x 12 : 8 bar |
|
ArticleID
|
|
Quantity
|
| Ø I / A [mm] | Rigid Coupling [in.] | Swivel Joint Coupler [in.] | Max. Length [m] | Min. Length [m] | Ø Spirale [mm] | Weight [g] |
|
87010502
|
|
|
| 5 x 8 | G 1/4 | G 1/4 | 2 | 0,18 | 42 | 189 |
|
87010504
|
|
|
| 5 x 8 | G 1/4 | G 1/4 | 4 | 0,4 | 42 | 290 |
|
87010604
|
|
|
| 6,5 x 10 | G 1/4 | G 1/4 | 4 | 0,4 | 52 | 413 |
|
87010606
|
|
|
| 6,5 x 10 | G 1/4 | G 1/4 | 6 | 0,63 | 52 | 577 |
|
87010608
|
|
|
| 6,5 x 10 | G 1/4 | G 1/4 | 8 | 0,8 | 52 | 711 |
|
87010610
|
|
|
| 6,5 x 10 | G 1/4 | G 1/4 | 10 | 0,95 | 52 | 877 |
|
87010808
|
|
|
| 8 x 12 | G 3/8 | G 3/8 | 8 | 0,72 | 65 | 947 |
|
87010815
|
|
|
| 8 x 12 | G 3/8 | G 3/8 | 15 | 1,35 | 65 | 1632 |