Material: Up to a Teeth Number of 40 phosphated steel, from a Teeth Number of 44 aluminium 6082-T6, UNI 9006. The functionability of a belt drive is largely influenced by the quality of the used pulley. HTD pulleys are precision components, manufactured pitch-true with special cutters. This leads to a precise meshing of teeth.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity No. of TeethTypeBelt Width
[mm]
Outer Ø Toothed Wheel
[mm]
Outer Ø Flanged Wheel
[mm]
d0
[mm]
ND
[mm]
b
[mm]
L
[mm]
Pilot Bore B
[mm]
Max. Pilot Bore B
[mm]
Weight
[g]
17221200   121F917,962319,1012,514,520,068,027
17221400   141F921,142522,2813,514,520,069,034
17221500   151F922,732823,8716,014,520,0610,044
17221600   161F924,322825,4616,514,520,0610,549
17221800   181F927,513228,6520,014,520,0612,569
17222000   201F930,693631,8323,014,522,5613,596
17222100   211F932,283833,4224,014,522,5614,0108
17222200   221F933,873935,0125,514,522,5615,0118
17222400   241F937,064238,2027,014,522,5616,0142
17222600   261F940,244441,3830,014,522,5618,0168
17222800   281F943,424844,5630,514,522,5618,0192
17223000   301F946,65147,7535,014,522,5621,0232
17223200   321F949,795450,9338,014,522,5823,0267
17223600   361F956,166057,3038,014,522,5823,0325
17224000   401F962,527163,6638,014,522,5823,0396
17224400   442968,89-70,0338,014,525,5823,0142
17224800   482975,25-76,3945,014,525,5828,0179
17226000   602994,35-95,4945,014,525,5828,0227
17227200   7229113,45-114,5945,014,525,5828,0281


go to Group


Imprint Terms and Conditions Help Privacy notice Index