Material: Low-carbon steel, not hardable. Pre-bored. General dimensions: B1= 2,3 mm, c= 0,5 mm, r3= 5 mm. Other dimensions: See the table.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 10031400

No. of Teeth14
da [mm]24,5
d [mm]22,47
ND [mm]15
B [mm]6
L [mm]10
Weight [g]19

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn