Material: Low-carbon steel, not hardable. Pre-bored. General dimensions: B1= 2,3 mm, c= 0,5 mm, r3= 5 mm. Other dimensions: See the table.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 10031700

No. of Teeth17
da [mm]29,3
d [mm]27,20
ND [mm]18
B [mm]8
L [mm]13
Weight [g]28

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn