Material: Low-carbon steel, not hardable. Pre-bored. General dimensions: B1= 2,3 mm, c= 0,5 mm, r3= 5 mm. Other dimensions: See the table.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 10032100

No. of Teeth21
da [mm]35,7
d [mm]33,54
ND [mm]20
B [mm]8
L [mm]13
Weight [g]57

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn