Material: Special chain steels.

According to DIN ISO 606 (ex DIN 8187). Attachment distance 2 x p (attachment at every outer link). Other attachment distances can be supplied at short notice. Different attachment sizes and special chains on request. Connecting links K2 have to be ordered separately. * The marked dimensions are not listed in the DIN.

Service:

Katalogseite

Zusätzliche Informationen

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 10100022

DIN ISO06 B-1
Pitch p x Inner Width b13/8 x 7/32"
Pitch p [mm]9,525
Inner Width b1 min. [mm]5,72
h4 [mm]6,5
d4 [mm]3,5
f/2 [mm]9,5
G/2* [mm]13,7
B* [mm]17,7
s min.* [mm]1,2
Weight [kg]0,61

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn