Material: Stainless steel 1.4305. Teeth milled, pre-bored. General dimensions: B1 = 9,1 mm, c = 1,6 mm, r3 = 16 mm. Other dimensions: See the table.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 10699115

No. of Teeth15
da [mm]83,0
d [mm]76,36
ND [mm]57
B [mm]12
L [mm]30
Weight [g]695

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn