Material: Stainless steel 1.4305. Teeth milled, pre-bored. General dimensions: B1 = 9,1 mm, c = 1,6 mm, r3 = 16 mm. Other dimensions: See the table.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 10699123

No. of Teeth23
da [mm]123,4
d [mm]116,58
ND [mm]80
B [mm]16
L [mm]30
Weight [g]1500

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn