Material: Steel C45, not hardened. Pre-bored. Sprockets with 45 teeth and above are made of grey cast iron GG25.

General dimensions: B1 = 7 mm, B2 = 21 mm c = 1,3 mm, r3 = 13 mm.
Other dimensions: See the table.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 12511300

No. of Teeth13
da [mm]57,4
d [mm]53,07
ND [mm]38
B [mm]12
L [mm]35
Weight [kg]0,36
Remark -

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn