Material:: Steel C45, not hardened. Product numbers ending with G are from grey cast iron GG25.

Prepared for Taper clamping bush. General dimensions: B1 = 7,2 mm, B2 = 21 mm, c = 1,3 mm, r3 = 13 mm. Other dimensions: See the table.

In this youtube video we show the mounting and demounting of taper bushes: Video clip (3.5 Minutes)

Service:

Katalogseite

Katalogseite

Montageanleitung



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 12577126

No. of Teeth26
da [mm]110,0
d [mm]105,36
ND [mm]87
L [mm]32
Weight [kg]0,82
Spannbuchsentyp [Nr.]2012
Bore size min. [mm]12
Bore size max. [mm]50

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn