Material: Low-carbon steel, not hardable. Pre-bored. General dimensions: B1 = 10,8 mm, B2 = 30,3 mm c = 2,0 mm, r3 = 19 mm. Other dimensions: See the table.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 12723500

No. of Teeth35
da [mm]221,0
d [mm]212,52
B [mm]20
Weight [kg]7,58

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn