Material: Steel C45, not hardened. Pre-bored. Teeth induction hardened (approx. HRC 50). Pitch 3/4 x 7/16" General dimensions: B1 = 11,1 mm, c = 2,0 mm, r3 = 19 mm. Other dimensions: See the table.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 12788414

No. of Teeth14
da [mm]93,6
d [mm]85,61
B [mm]20
dg [mm]65
A [mm]44
L [mm]33,4
Weight [kg]1,33

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn