Similar to DIN ISO 606 (ex DIN 8187).

Material: special alloy steel. High quality single-strand roller chains, pre-stretched in accordance with DIN. Formed side plates (Size 06 with straight side plates). Chains with an odd number of links have inner links on both ends. Connecting links have to be ordered separately. Temperature range: -20° to 120°C. Other temparatures possible with special lubricants.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 13600000

DIN / ISO-Nr.10 B-3
Pitch p x Inner Width b [mm]15,875 x 9,65
Pitch p x Inner Width b1 [in.]5/8 x 3/8
Inner Link Width b2 [mm]13,3
Roller Ø d1 [mm]10,16
b6 [mm]52,8
Pt [mm]16,59
b7 [mm]4,1
Breaking Strength approx. [N]66700
Weight [kg/m]2,80

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn