Specifications

  • Strength: High.
  • Handling strength (at room temperature on steel): after 5 min.
  • Functional strength (Typical value at 22°C): min. 6 hrs.
  • Bondline gap: To 0.15 mm.
  • Temperature resistance: +175°C.


Universal bonding product for metal, temperature resistant to +175°C. Capable of filling gaps up to 0.15 mm.
Handling strength after only 5 minutes.
When disassembling the parts, the connection should be heated to 250°C.

Applications
Bonding of bushes, bearings etc. in housings and on shafts, in applications where high operating temperatures prevail.


Danger

H315 Causes skin irritation.

H317 May cause an allergic skin reaction.

H318 Causes serious eye damage.

H335 May cause respiratory irritation.

H412 Harmful to aquatic life with long lasting effects.

Service:

Sicherheitsdatenblatt

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 14073213

Volume [ml]10
Container TypeFlasche
Weight [g]20

Back to overview