Material: Special Light Alloy with Cast-Iron core. V-Belt Pulleys with nominal diametre including 250 mm are supplied as solid pulley, from 280 mm Ø as spoked pulley. * without cast-iron hub reinforcement.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 15422000

d1 [mm]200
Pilot Bore d approx. [mm]14
Max. Bore [mm]45
Rim Width h [mm]44
Hub Ø N approx. [mm]75
Hub Length L approx. [mm]50
Weight approx. [kg]2,40
Nominal Diameter D1 [mm]

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn