Material: Phosphated steel.

Ready-to-install, for use with taper-bushings. Taper-bushings are available for varios shaft diameters and have to be ordered seperately.

In this youtube video we show the mounting and demounting of taper bushes: Video clip (3.5 Minutes)

Service:

Katalogseite

Katalogseite

Zusätzliche Informationen

Montageanleitung



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 17277464

No. of Teeth64
Type16F
Belt Width [mm]25
Outer Ø Toothed Wheel [mm]100,72
Outer Ø Flanged Wheel [mm]106
Ø d [mm]101,86
Ø ND [mm]-
Ø Di [mm]80
b [mm]30,5
L [mm]25,5
R [mm]5
Clamping Bush Type1210
Bore Ø min. [mm]10
Bore Ø max. [mm]32
Weight [g]1,30

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn