Material: Up to a Teeth Number of 72 phosphated steel, from a Teeth Number of 80 phosphated grey cast iron GG25.

The functionability of a belt drive is largely influenced by the quality of the used pulley. HTD pulleys are precision components, manufactured pitch-true with special cutters. This leads to a precise meshing of teeth.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 17422200

No. of Teeth44
Type1F
Belt Width [mm]30
Outer Ø Toothed Wheel [mm]110,67
Outer Ø Flanged Wheel [mm]119
d [mm]112,05
ND [mm]75
b [mm]38
L [mm]48
l [mm]-
Pilot Bore B [mm]14
Max. Pilot Bore B [mm]45
Weight [g]2,95

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn