Material: Neoprene with glas-fibre tensile member. Teeth surface fabric-coated.

Timing belt with inch dimensions, classical shape with trapezoid teeth.

Profile XL = 1/5" = 5.08 mm. Belt width 025 = 6.35 mm. Temperature range -20º to +100ºC.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 18064600

Type230 XL
Nominal Length [in.]23
Nominal Length [mm]584,2
Number of Teeth115
Belt Width [mm]6,35
Weight [g/m]20,3

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn