Material: Neoprene with glas-fibre tensile member. Teeth surface fabric-coated.

Timing belt with inch dimensions, classical shape with trapezoid teeth.

Profile L = 3/8" = 9.525 mm. Belt width 100 = 25.4 mm. Temperature range -20º to +100ºC.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 18281200

Type124 L
Nominal Length [in.]12,375
Nominal Length [mm]314,33
No. of Teeth33
Belt Width [mm]25,4
Weight [kg/m]0,09

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn