Material: Outer part: Plastic PA 12 G. Steel core: Stainless steel 1.4305.

Milled, straight teeth. Tooth quality 8e25 DIN 3967. Temperature range -60°C to +120°C, short periods 150°C.

  • Special plastic with excellent material properties.
  • Enables snugly fitting, high strength shaft-hub connection.
  • Optimal force transmission due to cylindrical contact area.
  • Light, silent and clean, with excellent dry running properties.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 21895072

No of Teeth72
b [mm]17
da [mm]111,0
d [mm]108,0
NL [mm]13
ND [mm]80
SK [mm]70
B H7 [mm]15
admiss. MD* [Nm]13,8
Weight [g]967

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn