Material: High-quality, specially treated bright steel with approx. 900 N/mm² tensile strength. Helical tooth system, right hand 19° 31' 42''. Milled teeth, tooth quality 8e27. For continuous linking. See also the matching left hand-toothed counterparts to simplify the mounting. Note: These right-handed racks are designed to be used in combination with our helical-toothed left-handed gears. 1) GTf /300 = total pitch error, i.e. the max. permissible deviation (per 300 mm) of the measured length of the rack compared to the theoretical length L300, with L300 = (m / cos ß) * p * z300). *Tangential force at tooth, calculated for z = 20. With a smaller number of teeth, the tangential force has to be reduced by 10%.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 25460311

L1 [mm]506,67
Typemit Bohrungen
L2 [mm]14,2
No. of Teeth38
b [mm]40
hk [mm]39
h0 [mm]35
f [mm]2
a [mm]62,50
l [mm]125
No. of Bores4
h [mm]12
d1 [mm]10
d2 [mm]15
t [mm]9
a1 [mm]33,3
l1 [mm]433,0
d3 [mm]7,7
GTf* / 300 [mm]0,048
Fu** [N]8700
Weight5,50

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn