Material: Polyacetal resin die-cast. Bores machined. Pressure angle 20°. With high hardness and low friction coefficient these plastic gears can be used in various set-ups, even under water. Note Regarding the Machining Inside these die-cast parts are some cavities caused by production. These parts should therefore not be drilled too deep. With larger bores or when grooving the cavities might become visible. This often does not affect the functionality.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 28202000

No. of Teeth20
b [mm]6
da [mm]15,4
d [mm]14,0
L [mm]15
E [mm]-
c [mm]-
ND [mm]9
BH9 [mm]4
Admissible MD [Ncm]7,9
Weight [g]1,70

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn