Material: Steel 11SMnPb30, inspected for fissures, case hardened HV 620-700, ground. Pressure angle 15°. The worms can only be used with gear wheels having the same centre distance and the same transmission. Can be built into gear systems, no reworking required, thus short assembly times. The figures stated for the efficiency are only reference values, since - besides the lead angle - also mounting, lubrication, speed and assembly have an influence on the efficiency.

Service:

Katalogseite

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 32312500

Transmission [i]23 : 1
Übersetzung i [bei Achsabstand 53mm]25 : 1
Übersetzung i [bei Achsabstand 63mm]-
Übersetzung i [bei Achsabstand 65mm]-
Module3,0
No. of Gears1
da [mm]36,58
Slope Angle [°]5º 38’
Level of Efficiency [%]0,52
Weight [g]170

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn