Material: Special brass CuZn40Al2/So. Pressure angle 15°. The gear wheels can only be used with worms having the same centre distance and the same transmission. Can be built into gear systems, no reworking required, thus short assembly times. ** The figures stated for the efficiency are only reference values, as besides the lead angle, also mounting, lubrication, speed and assembly have an influence on the efficiency.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 33036300

Transmission [i]63 : 1
Module1,5
No. of Teeth63
dA [mm]101
Helix Angle [°]2°47
max. Torque [Nm]111
Weight [g]1200

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn