Material: up to module 2: 11SMnPb30. From module 2.5: C45.
Tooth quality 8 modelled on DIN 3967 (from module 2).
With crowned, milled teeth. Not hardened – not lapped.
Shaft angle = 90º.
The bevel gears only run as a pair at the stated ratio and at the same module.

Note for ordering: These gears are sold singulary, not by pair. For a pair of bevel gears, you have to order two matching gears of the same module, with a different number of teeth of the same ratio.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 36079300

Transmission [i]4:1 (15/60)
Module1,5
No. of Teeth60
da [mm]90,4
d [mm]90
ND [mm]50
NL [mm]12,0
L1 [mm]25
L [mm]27,6
S [mm]24,6
b [mm]13,9
BH7 [mm]15
E [mm]35
Admissible MD [Nm]1,64
Weight [g]745
Corresponding Counter Wheel [Article-No.]36079200

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn