Material: up to module 2: 11SMnPb30. From module 2.5: C45.
Tooth quality 8 modelled on DIN 3967 (from module 2).
With crowned, milled teeth. Not hardened – not lapped.
Shaft angle = 90º.
The bevel gears only run as a pair at the stated ratio and at the same module.

Note for ordering: These gears are sold singulary, not by pair. For a pair of bevel gears, you have to order two matching gears of the same module, with a different number of teeth of the same ratio.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 36149300

Transmission [i]4:1 (15/60)
Module3,0
No. of Teeth60
da [mm]181,5
d [mm]180
ND [mm]80
NL [mm]18
L1 [mm]35
L [mm]40,6
S [mm]35,5
b [mm]25
BH7 [mm]30
E [mm]55
Admissible MD [Nm]38,4
Weight [g]3800
Corresponding Counter Wheel [Article-No.]36149200

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn