General data: 4 sizes. Ratio either 1 : 1 or 2 : 1. Any mounting position possible.
Input shaft / output shaft, speed:At both types and both ratios, the input can be at shaft A as well as at shaft B.
At ratio 1:1 the maximum speed is 1400 rpm. Ratio 2:1 can be used for gearing down and also for gearing up.
Gearing down: Input at shaft A with max. speed 1400 rpm (output speed max. 700 rpm).
Gearing up: Input at shaft B with max. speed 750 rpm (output speed max. 1500 rpm).
Housing: Stainless steel 1.4401 (V4A / AISI 316). Thick-walled, one-piece housing, fully oil-tight and dust-proof.
Gearing: Gleason-spiral bevel gears, hardened.
Shafts/bearing system: Stainless steel 1.4401 (V4A / AISI 316), ground and mounted on ball bearings.From size 2 with keyways.
Lubrication/maintenance: Lubricated for life, viscosity ISO VG 150.Gearboxes are maintenance free.
Angular backlash: 15 to 30 angular minutes.
Permiss. operating temperature: -18°C to +80°C.
* Permiss. radial force for FA=0.
** Permiss. axial force for FR=0.

Service:

Katalogseite

Betriebs / Wartungsanleitung



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 41091002

Transmission [i]2 : 1
Size1
Shaft Ø [mm]8
Md2 at 50/min * [Nm]1,6
Md2 at 1400/min * [Nm]1,1
FR max.** [N]60
FA max.*** [N]20
Weight [kg]0,483

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn