Miniature angular gear unit for particularly high loads and long service life. Very robust construction,
as with the larger gearboxes KU/I. Gear unit size 035 with housing edge length 35mm is available in
ratio i=1:1. The gearbox size 045 with a housing edge length of 45mm provides it in translation i=1:1 to 4:1.

General data: 3 Designs, 6 standard version, and many further variations available as multi-shaft gearboxes,
please enquire. Also Available in corrosion-proof, NO-TOX version for the food processing and pharmaceutic
industry and with grease lubrication.

Housing: Housing and flanges made of aluminium, fully sealed against oil leaks and protected against dust.
Due to the cube shape, all 6 sides of the gear box can be used as mounting surfaces. The diameters c, l1
and l2 are provided for use as alignment studs.

Gearing: Hardened bevel gears, lapped in pairs , Angular backlash max. 0,5°.

Bearing: Life time min. 15,000h.

Lubrication: The gearboxes are fully enclosed, lubricated for life and maintenance free. The gearboxes have no venting.

Permiss. Ambient temperature -10°C bis +90°C.

** The values of the performance tables apply at an ambient temperature of 20°C

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 41204512

Übersetzung2:1
Größe045
Ausführung10
Eingangs- und
Ausgangswelle d1 / d2 [mm]
10 / 10
max. T2
bei 25 min-1 [Nm]
7
max. T2
bei 125 min-1 [Nm]
6,5
max. T2
bei 250 min-1 [Nm]
6
max. T2
bei 375 min-1 [Nm]
5,7
max. T2
bei 500 min-1 [Nm]
5,5
max. T2
bei 750 min-1 [Nm]
5
max. T2
bei 1200 min-1 [Nm]
4,8
max. T2
bei 1500 min-1 [Nm]
4,5
max. P1
bei 50 min-1 [kW]
0,02
max. P1
bei 250 min-1 [kW]
0,09
max. P1
bei 500 min-1 [kW]
0,17
max. P1
bei 750 min-1 [kW]
0,24
max. P1
bei 1000 min-1 [kW]
0,30
max. P1
bei 1500 min-1 [kW]
0,41
max. P1
bei 2400 min-1 [kW]
0,63
max. P1
bei 3000 min-1 [kW]
0,74
Gewicht [g]510

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn