Angular drives with hollow output shaft for high torques at very low dimensions. Suitable in a wide variety of applications.
One size with center distance 20mm, in 7 ratios.
Housing: Aluminium, silver anodized. Sealed against lubricant leaks, protected against dust.
Can be mounted in any position. Worm shaft in vertically position not recommended for continuous operation.
Gearing: Worm from steel, wheel from special brass. Bearing: Ball bearings with rubber seal RS.
Lubrication: Maintenance free grease lubrication. Angular backlash: 1°+/-0,5°. Operating time: 20% at 5 min.
Life time: 1,000 hours at max. performance at speed 500 min-1 and operating time 20%. Permiss. operating temperature: -20° to +60°C.

Service:

Katalogseite

Betriebs / Wartungsanleitung



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 42002065

Transmission65 : 1
Self-lockingja
Output torque at 100min-1 [Nm]4,5
Drive power at 100min-1 [W]2,50
Efficiency ca. [eta]0,29
Weight [g]432

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn