Three phase 230/400V, 50 Hz. Protection class IP 55. Insulation class F. With cage rotor. Surface cooled. From 0.75 kW efficiency class IE3. The rated output stated below refers to continuous duty, an operating frequency of 50 Hz, a maximum ambient temperature of 40°C and an altitude 1000 m above sea level. Special versions on request: With non-standard voltage and frequency, dual speed, with electromagnetical DC spring-tension disc brake; AC capacitor motor 230 Volt.

Service:

Katalogseite

Betriebs / Wartungsanleitung



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 43004600

Size80
Power [kW]0,55
Speed [rpm]1370
J kgm² [kgm²]0,0020
Level of Efficiency [%]67
Power Factor cos Phi0,75
Current at 400V A [A]1,58
Nominal Torque Tn [Nm]3,7
Starting Torque Ta/Tn2,2
Starting Current la/ln6,0
T max./Tn2,4
Weight [kg]9,0

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn