Housing: Motor: Steel, zinc-plated.

Gearbox: made of plastic. Can be mounted in any position.

Teeth: Gear set made from plastic.
Bearing: Output side, plain bearing, motor side A, ball bearing, motor side B, plain bearing.

Lubrication: Maintenance free grease lubrication.
Motor: Brushed DC motor 24 V, interference capacitive.

Change the direction of rotation by switching the polarity. Protection class acc. to EN 60529: IP 40.

Operating mode as per VDE 0530: S1 at nominal torque (continous torque),S2 at higher load.

Permissible radial shaft load FR: Products with 1 gear stage 30 N; with 2 gear stages 55 N; with 3 gear stages 80 N.

Permissible axial shaft load FA: 35 N.

Note: All values are averages, measured with the motor cold. Deviations of 10% are possible.

To prevent the gearbox from being overloaded, the stated limit loads must not be exceeded.


Other types (other speeds, optional incremental encoder, 12V) available on request.


Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 43038324

Nenn-
spannung [V]
24
Leerlauf-
drehzahl n0 [min -1]
30
Nenn--
drehzahl nN [min -1]
28
Nenn-
drehmoment MN [Nm]
1,50
max.
Drehmoment Mmax. [Nm]
4,00
max.
Strom Imax. [A]
0,7
Getriebe-
stufen
3
Übersetzung [i]121:1
Maß L [mm]56,6
Gewicht [g]320

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn