Housing: Aluminium, sealed against lubricant leaks and protected against dust, can be mounted in any position. Teeth: Worm gear made from plastic, worm made from steel, ground. Not self-locking. Bearing: Motor and gearbox with roller bearing. Lubrication: Maintenance free grease lubrication. Motor: DC Motor 12 V or 24 V. Nominal motor speed 6000 rpm, worm pinned on motor shaft. Free lead ends. Sense of rotation can be changed by swapping leads over. Protection class according to VDE 0530: IP 21 Insulation class according to VDE 0530: E Operating mode as per VDE 0530: S1

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 43041524

Voltage [V]24
Output Speed [rpm]158
Transmission [i]38 : 1
max. admissible Permanent Torque [Nm]0,63
Max. Starting Torque [Nm]1,2
Motor Nominal Power[W]16
Nominal Power [W]10
Level of Efficiency [%]65
Weight [kg]0,52

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn