For power supply, for example of the SFRG 3 controller. not suitable for SFRG 05 (this one has no rectifier). Input voltage 1 x 230V AC.

• Safety and separation transformers as per EN 61558.

• Insulating class B (130ºC ).

• Maximum ambient temperature ta = +60ºC.

• Primary and secondary connection via leads, length: 200 mm.

• Temperature switch (120ºC) integrated in the primary windings.

• Pressureless central fastening with an M5 screw.

• Preparation for protection class II (as per VDE 0100).

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 43046001

Power [VA]120
Primary Voltage [V(AC)]1x230
Secondary Voltage [V(AC)]1x24
Nominal Current [A]5,00
Outer-Ø [mm]98
Length [mm]48
Weight [kg]1,25

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn